Eaton's Crouse-Hinds Division - Technical Support
Topics
Topics
Apparatus
(245)
Commercial
(251)
Control
(421)
Fittings
(791)
IEC
(745)
Interconnect
(64)
Lighting
(802)
MEDC
(14)
P&R
(4236)
Pauluhn
(43)
General
(150)
Enclosures
(118)
C&A
(30)
Airport Lighting
(28)
Signaling Devices
(14)
Home
- C&A
C&A
Do you have a CONFIGURATION MANUAL for the Weatherproof Telephone FernTel IP
What did suffix S602 represent?
What is the part number of the auxiliary contacts for the EIDBF3100? Can they be added in the field?
What is the aux contact for the EIDA3030 S784 and EIDA3060 S784
What is the recommended replacement for ESR2672 and ESR2612?
What is the Crouse-Hinds equivalent of the Appleton EDS175 F23?
Is the NRS30 FS obsolete?
What back box do I need for DSD SR30221 switch and NC-CH1 cover?
Iam trying to locate an old Crouse-Hinds part number EFD3473 J1 S769 M90
Do you have a product similar to Appleton part number N1DC75-F3W3?
What is the standard voltage on ACE-DG1-50?
What is the part number of the auxiliary contacts for the EIDC3200? Can they be added in the field?
What is the part number of the auxiliary contacts for the EIDB3100? Can they be added in the field?
What is the part number of the auxiliary contacts for the EIDA3060? Can they be added in the field?
What is the part number of the auxiliary contacts for the EIDA3030? Can they be added in the field?
What is the part number of the auxiliary contacts for the EIDAF3060? Can they be added in the field?
What is the part number of the auxiliary contacts for the EIDAF3030? Can they be added in the field?
What is the 3-gang back box, EDSC378 made from? Iron or Aluminum?
Will 2 Emergency Stop maintained mushroom head push buttons (suffix S769) fit on a 2-hole cover?
What are the dimensions on the ECD18? Do we offer a drawing?
I saw on your website that you suggest part number MSB6115 for the replacement buzzer used on the AFK211060. However I could not find any information on MSB6115. Can you send me specs or photos?
I'm working with a EDS2129 and need to change to a 3 phase motor rated switch. Can I change the interior?
I have an EJB with EMP devices in the cover. I need to take a device out and plug the hole. What is the part number of the plug?
Are your combination starters (EBM) factory wired between the breaker, starter and primary side of the control power transformer? If no, can it be done by way of special request?
I have an EBMC Combination Breaker/Starter, complete part number FTPS300 WT150JD36 W643 S782 and have questions related to the product:
Where can I find more product information on Crouse Hinds Drilling and Marine?
On the EGL210 J1 J3 can they used to operate more than 1 pump? Also this application has 120V control wiring that will be interrupting?
I have a GHG2632301L0002 Disconnect. I am inquiring about replacement Front cover or just the red knob on the front of it.
Is the EDSC3129 available in 480 volt?
What is the 20A breaker material number for a D2PB2516 20 3M100?