Eaton Logo

Commercial

LB WIRE FILL

Can I get a copy of the Myers hubs ATEX cert?

What UL Listing covers the Class 1 Div 2 classification on Myers Hubs?

What is the torque value for the LT50NM?

Can you please send me a RoHS Compliance statement on your Sealing Locknuts, part number SL1 through SL12?

Is there a mud ring for the octagon outlet boxes?

IS SERIES 5 EXPLOSION PROOF

What would Appleton Form 85 condulets cross to Crouse Hinds?

Can Liquidtight fittings be placed underground?

Does Crouse Hinds carry Liquidtight fittings that meet UL514B and Nema FB1 (or just Nema) requirements?

Do you offer threadless connectors that can be used with type ARC conduit?

Looking for SS 316 plugs for NEMA 4X junction box.

SSTG/STAG ROH certificate

What are the torque specifications for Crouse Hinds material#: SSTG 8?

What is the warranty length for part# TPLED10B?

What is the torque value for the ground lug on a GLL 8 3" GROUND BUSHING

Do we have a drawing available for our TP870?

What would Appleton Form 35 cross to Crouse Hinds?

What is the size of the ground screw for the STG4, STG5, STG6, STG7, STG8, STG9, STG10?

IS TP548G a valid part number?

What is the installation torque value for the Myers Hub model STA-1?

Is the inside of a CPR11 threadless?

What is the temp rating of TP7466 globe

Can you use pvc pipe be used with a XJG?

Are the QLK series Quick-Loc connectors listed for use with (HCF) MC cable?

What cover would be used on a TP391 or TP395?

Are the Thermoplastic Elastomer Sealing Gaskets for the Liquidtight Fittings sold seperately? If so, what are the part numbers for 3/8" - 4"?

What is the temperature rating for LT100 , LT10090 and LT10045?

Are your commercial fittings NEMA FB1 compliant.

Looking malleable condulets

What is the cage code for LTB38

Please send me the ATEX certificate for the STGK and SSTGK hubs.

What are the fire ratings for a TP404?

What is the country of origin for the 2B?

What is the wall thickness on the Series 5 T25 condulet?

Where can I find the cubic capacity and wire sizes for Series 5 condulets?

What is the wire capacity for an LB105?

Where can I find information on your solar combiner boxes.

What is the temp rating of TP7460 globe

What are the torque requirements for Liquid Tight fittings?

What is the size of the screws used on Series 5 fittings?

Can the XJG expansion joint suitable for Class 1, Div1/Div2 ?

The weight limit on a TP7300

Is the 335 UL listed?

Where can I find more product information on Crouse Hinds Commercial Solar Solutions?

Do we still offer a TP40DPF?

Does Crouse-Hinds offer a cross to RACO 650 utility box?

Do you have drawings for Conduit Locknuts, part numbers 11 - 17?

Do we offer a metric grounding screw for the Commercial Outlet Boxes?

What is the inside width between the threaded ends of the UBM300HD (left to right)?

What is the size of the ground screw for the STG11, STG12?

What is the size of the ground screw for the STG1, STG2, STG3?

What is the overall length of the UBM75HD top to bottom?

What is the overall length of UBM100HD top to bottom?

What is the overall length of UBM125HD top to bottom?

What is the overall length of UBM200HD top to bottom?

What is the overall length of UBM250HD top to bottom?

What is the overall length of UBM300HD top to bottom?

What is the overall length of UBM350HD top to bottom?

What is the overall length of UBM400HD top to bottom?

What is the overall length of UBM150HD (top to bottom)?

What is the overall length of UBM50HD (top to bottom)?

What is the thread length for a UBM50HD?

Do we offer a cross to Bridgeport 243-DC SLP?

Does Crouse-Hinds have a suggested replacement for the Swiv L Drop Canopy Hangers? Part numbers S 1 1/2 PAINTED, S 1 1/2 UNPAINTED, S 1 3/8 PAINTED, S 1 3/8 UNPAINTED

What is the wire fill for LB200M?

I have a double gang TP691 box, does Crouse offer an Extension Ring/Mud Ring?

What is the temperature rating for an ST 1 Myers hub?

Do we offer Air Plenum rated boxes; cross from Garvin 52171-SVT?

Do we still offer chrome plating for ST8, ST9 and ST10's?

Can a TP7488 while in use cover be used with an FS style box?

Are the TP690 and TP692 masonry boxes gangable?

What is the thread length for a UBM150HD?

Are Crouse Hinds Bulkhead fittings like the STTB's fire rated?

Do you sell the insulated throat for the MHUB seperately?

Does Crouse Hinds make FS boxes in stainless steel?

Can the MHUB series hubs be used in a hazardous environment?

Are the TCC couplings rated for wet locations?

H250-200-ORGR-TB Do we have a cross to this T&B part for an offset reducer H250-200-ORGR-TB ?

How many closure plugs come with the weatherproof outlet boxes?

Does the TP7018 include any closure plugs?

Can you use a TP803 (blank cover) on a TP692? If not what type of blank cover can be used on a masonry 3 gang box?

What are the dimensions of the 335 snap in knockout plug?

What are the dimensions of the 336 snap in knockout plug?

What are the dimensions of the 337 snap in knockout plug?

What are the dimensions of the 338 snap in knockout plug?

What are the dimensions of the 339 snap in knockout plug?

What is the max weight support for the 529 S?

What information is imprinted on the Meyers Hub, part number ST2?

What type of box can you use when using TP7488XD

What is the operating temperature for CG50 250SA?

What is the thread pitch of a LTB75 SS?

Do you offer an F clip for switch boxes?

Do you offer a Madison Strap?

What size set screw is used on the 3 inch and 2 1/2 inch Series 5 EMT LB outlet body

Does #TP7248 have the option for the 2 plug receptacle be configured on the left side vs the right side

The XJG expansion fittings is shown in our catalog to be UL514B listed. However, the nameplate on the XJG shows UL421B listed. Which is correct?

What are the dimensions of the 340 snap in knockout plug

Need dimensions of the 50 - 61 bushed nipple

What are the hole sizes for conduit pipe hanger 0B - 9B