Eaton Logo

Can the MHUB series hubs be used in a hazardous environment?

The MHUB is suitable for use in Class I, Div. 2; Class II, Div. 2 and Class III, Div. 1 & 2 when installed in accordance with NEC 501.10(B)(4), 502.10(B)(4), 503.10(A)(2).