Eaton's Crouse-Hinds Division - Technical Support
Topics
Topics
Apparatus
(245)
Commercial
(251)
Control
(421)
Fittings
(791)
IEC
(745)
Interconnect
(64)
Lighting
(802)
MEDC
(14)
P&R
(4236)
Pauluhn
(43)
General
(150)
Enclosures
(118)
C&A
(30)
Airport Lighting
(28)
Signaling Devices
(14)
Home
- Enclosures
Enclosures
What are the main differences between ECP enclosures and EJB enclosures?
Looking for the UL File on the Ex Cell series enclosures
Do we offer an equal to Appleton part number AGUB10105A?
What grade stainless steel are the cover bolts on ECP with S391 option?
What is the part number for the ECP replacement bolts for size ECP0416?
What is the replacement mounting strap on GUAG junction box.
Find ECP components
What is the difference between an EGJ422 and EGJ422C?
What did suffix S602 represent?
How do I indicate hinges furnished on the bottom side of an EJB or ECP?
How do I indicate hinges furnished on the top side of an EJB or ECP?
What is the replacement door lock for the XLH series enclosures.
What are the mounting plate dimensions for EJB - ECP Style C junction boxes?
What is the dimensions of the mounting plate for the EJB MP0812
What is the part number for the ECP replacement bolt kit for ECP1414?
What is the part number for the ECP replacement bolt kit for ECP1824?
What is the part number for the ECP replacement bolts for ECP2424?
Is there a class 1 zone 1 certification for EJB series enclosure?
Need installation instructions for the XLVS enclosures.
Need a drawing for the XLVS14824100
What is the part number for mounting plate only for the GUB03 SA
We have requirement for Stainless Steel Boxes.
Are the cover bolts and hinges for material#: ECP121806 S391 316 Stainless?
Torque specifications for EJB
What is the weight of an EJB602212?
Need a drawing for an XLVS11616081?
What is the part number for the replacement mounting feet kit for the ECP081006?
Do we have an enclosure that is both IP66 rated and Atex rated?
Do we offer replacement gaskets for Crouse Hinds EJB/ECP's?
Do we offer replacement mounting feet for NLPQ?
Crouse-Hinds Krydon enclosure number NJB050905 has an option for MP0509 mounting plate. Is the mounting plate installed inside of the enclosure and is the hardware included?
How do I indicate hinges furnished on the right side of an EJB or ECP?
What is the part number for the replacement mounting feet of an XLC?
Can WJB boxes be set in concrete?
What is the hole size for the ACCS1ESM6KIT stud kit.
Where can I find information on your solar combiner boxes.
Looking for the GRUE19 mounting hole dimensions
What is the replacment mounting feet for an EJB2418, EJB2424, EJB3618, and EJB3624?
What are the replacement mounting feet for EJB1212, EJB1616, EJB1812, EJB2412, and EJB3612.
Would you happen to know the part number for replacement mounting feet for a ECP101008 SA?
What is the part number for the replacement cover on GUB15151?
Need an ATEX cert for EJB junction box.
Need replacement bolts for EJB362408 junction box.
Need replacement bolts for the following EJB junction boxes...EJB241208, EJB241210, EJB241808, EJB241810, EJB242408, EJB242410, EJB361208, EJB361808, EJB361810
Need replacement bolts for the following EJB junction boxes...EJB100806, EJB121204, EJB121206, EJB121208, EJB161606, EJB161608, EJB181206, EJB181208.
Can you please provide dimension information for the EJB MP 0810?
What is the replacement cover and gasket for an NJB071406 enclosure.
What is the part number for the ECP replacement bolts for size ECP2436?
What is the part number for the ECP replacement bolts for size ECP0406?
What is the part number for the ECP replacement bolts for size ECP0608?
What is the part number for the ECP replacement bolts for size ECP0612?
What is the part number for the ECP replacement bolts for size ECP0808?
What is the part number for the ECP replacement bolts for size ECP0810?
What is the part number for the ECP replacement bolts for size ECP0812?
What is the part number for the ECP replacement bolts for size ECP1010?
What is the part number for the ECP replacement bolts for ECP101406?
What is the part number for the ECP replacement bolts for size ECP1212?
What is the part number for the ECP replacement bolts for size ECP1224?
What is the part number for the ECP replacement bolts for size ECP1218?
What is the part number for the ECP replacement bolt kit for ECP1236?
What is the part number for the ECP replacement bolt kit for ECP1616?
What is the part number for the ECP replacement bolt kit for ECP1624?
What is the part number for the ECP replacement bolt kit for ECP1818?
What is the part number for the ECP replacement bolt kit for ECP1830?
What is the part number for the ECP replacement bolts for ECP1836?
What is the part number for the ECP replacement bolts for size ECP243008?
Can back conduit openings be drilled and tapped on ECP/EJB junction boxes?
What is the shipping weight of WJBF040404?
What is the weight of an XXLS17260201 enclosure?
What is the weight of an EJB361808.
What is the weight of an EJB362408.
Are HVB series enclosures still available?
What are the mounting screws for the back plates on NXT enclosures and are they included?
Which ExCell enclosures are Kosha certified?
The NOR 000 111 150 003 standard material is listed as light alloy, natural finish. Does this mean this is die cast aluminum?
What are the dimensions of NXTS1MP3030?
How far in degrees does the door open on an ExCell enclosure?
What type of stainless steel is the drawing pockets in an Ex Cell enclosure made from?
What is the approximate weight for an XLVS13130101 enclosure and XLHZtmp7676 mounting plate?
Customer received RS1 missing the cover gaskets and bolts. Are there part numbers we can send them?
Does the EJB enclosure come with an external ground stud?
Need a copy of the ATEX certification for GUB junction boxes.
What are the replacement mounting feet for an EJB080604
The best way to enter knock outs on a WJBF box
what is the temperature range for EJB?
Are the cover bolts for the ECP enclosures captive?
Do you have a clamped, NEMA 7 enclosure?
Can you replace the cover only on an EJB enclosure?
How can I order a GUB01 with a window.
What is the diameter of the mounting lugs on an XLV enclosure.
Can you confirm if the window kits on the Ex-Cell enclosures are fixed or hinged?
Looking for STBPS enclosure
What is the hinge kit for an ECP101006
What is the replacement mounting feet for ECP121206
Need a dimensional drawing for the XLVS11212081 enclosure.
What is the weight of the PPBS224200TC and provide the gauge of the metal
What do I use to plug a device hole in an EJB
Is the STBPS4060223 discontinued?
Looking for SS 316 plugs for NEMA 4X junction box.
I have an EJB with EMP devices in the cover. I need to take a device out and plug the hole. What is the part number of the plug?