Eaton's Crouse-Hinds Division - Technical Support
Topics
Topics
Apparatus
(245)
Commercial
(251)
Control
(421)
Fittings
(791)
IEC
(745)
Interconnect
(64)
Lighting
(802)
MEDC
(14)
P&R
(4236)
Pauluhn
(43)
General
(150)
Enclosures
(118)
C&A
(30)
Airport Lighting
(28)
Signaling Devices
(14)
Home
- Fittings
Fittings
LB WIRE FILL
What are the mixing instructions for CHICO A sealing compound.
Are form 7 condulet fittings approved for use in hazardous areas?
Need MSDS sheet for STL and HTL thread lubricant.
What is the fire rating on your outlet boxes?
What is the replacement for the ATEX/CENELEC Breather/Drain part number ACDPES/050NPT/15?
Does our Copper free aluminum comply with Grade 5000?
Can you please send me a RoHS Compliance statement on your Sealing Locknuts, part number SL1 through SL12?
Where can I find the min. bending radius for Condulets
Can you please provide a copy of the ATEX certificate for your ECD breathers and drains as referenced in your catalog?
Can you use XJGD couplings back to back?
What is the bend radius for part #: LT20090 - 2"? (also for LT/LTB with 'G' or 'GC' adder)
What is the replacement for the ATEX/CENELEC Breather/Drain part number ACDPES/M20/15?
How much Chico A sealing compound will it take to properly seal a 3” EYS with 3 x 350 conductors in it?
Do our Form 5 condulets comply to ANSI standard C80.4?
What is the bending radius of a LBD014?
What size is the ground screw for the GUA series?
What is the difference between the 38MCQD and the 38MCQDS?
What is the replacement mounting strap on GUAG junction box.
Is STL8 thread lubricant silicone free?
Can CHICO be used past the expiration date?
Can the HTL High Temperature Thread Lubricant be used as anti-seize on explosion proof enclosures.
What is the Crouse Hinds ADE catalog number for NPT CAP#: CAP808594V1.
Where is the wire fill chart for all series 5 Condulets?
What is the replacement for the ATEX/CENELEC Breather/Drain part number ACDPEN/M25/15?
What is the max temperature rating of BUSH05 HT, BUSH92 HT, BUSH93 HT, BUSH94 HT, and BUSH95 HT
I want the MSDS of product name Chico A Sealing Compound/Chico A3/Chico A4/Chico A05/Chico A200
I'm looking for PN DPE3029S3. Would also like a model if one was available.Thanks.
I need an LBY2; 90 degree elbow but can't find the number in the catalog. Do you suggest a replacement?
Is the item: 5478-B still available?
Is it possible to use 1/0 cable on an APL20367?
What material is a GRFX229 made of?
What size wire will the GUA ground screw handle?
What is the drain flow on ECD1 N4D drain?
Can the LSC200CART be used on EYS's?
How much weight can an CPS12021 condulet outlet box support?
What is the difference between the EYD1 and EYD11?
What is the replacement gasket for the GUAT69?
What is the difference between an EGJ422 and EGJ422C?
What did suffix S602 represent?
Does Crouse Hinds make FS boxes in stainless steel?
Do you offer face reducing bushings?
Can the ECD series of breather/drains be used horizontally?
Is the divider on the TWF12 Thru-Wall frame available by itself?
What does the UL Listed to 425B mean on our labels for our fittings?
Are the AMN ANM series adapters still available?
Can the CHICO A-P Intrapak be used in Canada?
Can you add a nipple to eys216 to make male to male?
Chico A compound UL rated?
Can din rails or terminal blocks be mounted in our stainless steel GUA style boxes?
What is the bend radius for part #: LT5090 - 1/2"? (also for LT/LTB with 'G' or 'GC' adder)
What is the size of the hole at the top of the conduit strap for part #: 496-10?
What is the wire fill is for the LBY55?
How does the GRC210 mount to the ground rod?
Is there anything that can dissolve CHICO compound?
Looking for a large 6" pulling elbow.
Need 4" to 1/2" reducing bushing in aluminum
Can the XJG's be used in concrete?
Are Crouse Hinds Mark 9 fittings dust tight?
How much Chico A sealing compound is required for the CGBS fittings?
How much water will pass through DPE series Breather/Drain
Do the GUA outlet boxes come with ground screws?
Looking for deflection couplings expansion and contraction up to 1"
What is the temperature rating for ultra high pressure seal?
Can our hazardous area UNY/UNF fittings be used in direct burial applications?
What is the replacement part # for obsolete material #: CAP971604?
What is the replacement for the ATEX/CENELEC Breather/Drain part number ACDPEN/M20/15?
What is the replacement for the ATEX/CENELEC Breather/Drain part number ACDPEB/075NPT/15?
What is the replacement for the ATEX/CENELEC Breather/Drain part number ACDPEB/050NPT/15?
We have requirement for Stainless Steel Boxes.
Are your Condulets approved for Class II, Division 2 locations?
Please provide the MSDS sheet for your TSC Epoxy Sealing compound
Regarding the expired date on Chico Is it still good after the date?
What is the catalog# for a fitting to install on 3-1/2" conduit to stop water that is coming in through the conduit?
Does a GUAL26 outlet box have adequate outdoor corrosion protection for a NEMA Type 4 enclosure rating and does the aluminum acrylic paint meet the UL 1332 requirements?
Can the EABX26 ATEX come with the WOD suffix and still be ATEX?
Do you have a Material Test Report (MTR) for Crouse-Hinds material #: UNL105?
What are the components of the CAP848694K2 KIT so they can be order separately?
Do you make a nema4 single gang FS box mounted Flip Lid receptacle cover?
I'm looking for a cork gasket for the Mogul outlet bodies. Part number for the body is BLB8. What is the part number for the replacement cork gasket?
Are CHICO A39-PX and CHICO X UL/CSA approved and are those parts Class 1 Div 1?
What is the country of origin of your GRF29
I am looking for an equal to the following Appleton parts: EXGJH-124SS EXGJH-127SS
Can PVC conduit be used with Link Seal?
What is the thickness of GRF outlet box?
What is the shelf life of TSC compound?
What is the shelf life of STL thread lubricant?
Are EYSR retrofit seals available in SA aluminum?
Do the TECK connectors include the locknut?
Is there zinc content in Feraloy?
Does Crouse-Hinds have an equal to Killark FDS-2?
Does Crouse-Hinds offer a cross to RACO 650 utility box?
Is the DS23 UL listed?
Is there an extension for the EAJ outlet boxes?
Can a XJGD combination expansion/ deflection couplings be embedded in concrete?
Can you join an ECLK and ECGJH together and maintain listing?
Is there a seismic rating on your XJGD expansion/deflection couplings.
Do the CGFP use the same grommets as the CGB fittings?
What type stainless steel are the ECD breathers and drains made of?
What is the cubic capacity of the Form 7 U condulet?