Eaton Logo

IEC

I'm looking for UL certificate for enclosure drain breather ACDPES/075NPT/15

I'm looking for PN DPE3029S3. Would also like a model if one was available.Thanks.

Appleton Cross PRE316PY and PRE316MY

I am looking for a CAD drawing of the DPE series breather drains.

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL420MICB9W?

What sealing compound is recommended for use with the EYSA seals used for IEC applications?

Do you have intrinsically safe light switches?

Can I get the ATEX Certificate (LCIE 09 ATEX 3085X) and EC/EU Declaration of Conformity for Crouse-Hinds CTB Enclosure type?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL460MI5W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL430MICB9W?

What is the new part number for Crouse Hinds inlet #: GH316B4W.

Is there a distributor for CROUSE-HINDS, MEDC Model# SM87 lights in UAE ?

Are the nLLK ballasts replaceable?

I need a data sheet for a model GHG432 KLM00 SGT551206F/0033

On GHG263 control stations, it shows that the switch is making, lagging, and breaking leading.  What does that mean?

What is the minimum conductor size one can use on GHG2632301L0002 for both the main contacts and the auxiliary contact?

What does the R and L reference on GHG prefix products?

specifying hubs/entries on a GHG434 control station, which is first?

Can you please advise on the operating temperature range (ambient temperature) for GHG2622301L0003?

Can you please provide the EMC compliance information on component, CEAG GHG 618 0008 R2011?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL430MIB12W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL420HMI7W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL4100R12W-15?

What is the new part number for Crouse Hinds receptacle #: GH330R6W.

What is the new part number for Crouse Hinds plug #: GH316P6W.

How much water will pass through DPE series Breather/Drain

Looking a safety barrier model SPEC 504

Are there CAD drawings for an NXTS13030163?

What is the replacement for a REN21SS?

Hi can you provide me CAD drawing for Breather/Drain ACDPES/075NPT/15

Who do I contact in Australia for your products.

why are your ATEX certificate not published on line, i need a certificate for a GHG 619 junction box

Is a replacement knob available on the GHG2622601L0002?

What are the ambient temperatures of the following GHG disconnect switches: GHG262, GHG263, GHG264, GHG265, GHG266?

Which ExCell enclosures are Kosha certified?

What are the dimensions of NXTS1MP3030?

How far in degrees does the door open on an ExCell enclosure?

What are the mounting screws for the back plates on NXT enclosures and are they included?

What type of breakers are used in our Synergex panels?

What is the hole size for the ACCS1ESM6KIT stud kit.

Does the GHG432 have a label on it indicating what they are rated?

What is the recommended replacement for D2Z Panelboards?

When specifying hubs/entries on a GHG432 control station, which is first?

How are the devices/switches arranged on a GHG434 control station?

How are the devices/switches arranged on a GHG432 control station?

Need ATEX cert for DPE series breather drain.

Do you offer IEC 60309-5 compliant self-ejectable plug and socket outlets suitable for use in a gas hazardous area?

Can you please provide the certificate for part EYSA2M Approvals: IEC Ex TSA07.0015-1

Is there a sub for the NOR000002130134 which is a 1" IEC rated nipple in your catalog?

Can you please send information on your catalog number GHG4148101R02077?

What is the Min and Max operating temp on IEC309 Plugs and Receptacles

Is there a class 1 zone 1 certification for EJB series enclosure?

I am looking for UK Distributors of Crouse Hinds ATEX Plugs part number GHG 516 7406 R0001

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: PC100?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: PC60?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: PC530?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: PC3430?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: PC520?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: PC420?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: PC320?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL560MIF9W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL560MIF7W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL560MIF5W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL560MICB9W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL560MICB7W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL560MIB9W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL560MIB7W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL560MI9W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL560MI7W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL560MI5W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL530MIF9W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL530MIF7W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL530MIF5W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL530MICB7W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL530MI9W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL530MI7W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL530MI5W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL520HMI9W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL520HMI7W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL520HMI5W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL5100MICB9W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL5100MI9W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL5100MI7W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL5100MI5W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL460MIF9W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL460MIF7W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL460MIF5W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL460MIF12W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL460MICB9W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL460MICB7W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL460MICB5W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL460MICB12W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL460MIB9W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL460MIB7W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL460MIB5W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL460MIB12W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL460MI9W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL460MI7W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL460MI12W?

What is the Crouse Hinds plug/receptacle product cross for Hubbell part#: HBL430MIF9W?