Eaton Logo

Is the Ex-Lite LED Exit Signs suitable for paint booths?

No, this is not recommended for use in paint spray booths.   Typically paint booths are Class 1, Division 1, locations and the light fixture is approved for use in paint spray booths.   Suggest checking with your local inspectors and installing our EVLPFB battery backup fixture with the exit sign lens and build a protective cage/lens to protect it from the paint  built up on the EXIT sign and fixture.